IESNA:LM-63-2002
[TEST]P1559277
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-21)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-20-B2750-W2D-4000K
[LUMINAIRE]2X4 2000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 4000K CCT WITH FROSTED SMOOTH LENS
[LAMP]4000K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2188
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 18.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
734 737 735 731 725.9 718.9 710.8 701.8 689.7 677.6
662.5 647.4 630.3 612.2 593 572.9 550.7 527.6 504.4 481.3
454.1 428.9 400.7 373.5 344.3 313.1 284.9 253.7 224.5 193.3
164.1 133.9 104.7 75.5 48.3 21.1 0
734 734 732 729 723.9 717.9 709.8 699.8 688.7 675.6
661.5 645.4 629.3 611.2 592 570.9 549.7 526.6 503.4 479.3
454.1 426.9 398.7 372.5 343.3 313.1 283.9 253.7 222.5 193.3
164.1 132.9 103.7 74.5 46.3 21.1 0
734 734 732 727.9 722.9 716.9 708.8 698.8 687.7 674.6
660.5 644.4 628.3 610.1 590 569.9 547.7 525.6 502.4 478.3
452.1 425.9 398.7 369.5 341.3 311.1 282.9 250.7 220.5 191.3
160.1 131.9 101.7 74.5 46.3 21.1 0
734 733 731 727.9 722.9 715.9 708.8 698.8 687.7 674.6
660.5 644.4 628.3 610.1 591 569.9 547.7 525.6 500.4 477.2
451.1 424.9 395.7 368.5 339.3 309.1 278.9 248.7 218.5 188.3
158.1 128.9 99.7 72.5 45.3 21.1 0
734 734 733 729 723.9 717.9 709.8 699.8 689.7 675.6
661.5 645.4 629.3 610.1 591 569.9 548.7 525.6 500.4 476.2
450.1 423.9 395.7 367.5 340.3 309.1 277.9 246.7 217.5 187.3
158.1 127.9 100.7 72.5 44.3 21.1 0
